??
Previews - 3D
CAD model selection
787-875
HELP_VARIABLE
Company
WAGO
Description
787-875 - UPS charger and controller, 24 VDC input voltage, 24 VDC output voltage, 20 A output current, LineMonitor, communication capability
Bill of material
787-875
BESTNR
Item-No.
787-875
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
163.00 mm
BREITE
Width
57.00 mm
TIEFE
Depth
171.00 mm
BEMERKUNGEN
Comment
DC 24 V
GEWICHT
Weight
1200.000 g
ECLASS71
eCl@ss 7.1
27-04-06-90
ECLASS81
eCl@ss 8.1
27-04-06-90