??
Previews - 3D
CAD model selection
787-873
HELP_VARIABLE
Company
WAGO
Description
787-873 - Lead-acid AGM battery module, 24 VDC input voltage, 40 A output current, 12 Ah capacity, with battery control
Bill of material
787-873
BESTNR
Item-No.
787-873
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
239.00 mm
BREITE
Width
120.50 mm
TIEFE
Depth
217.50 mm
BEMERKUNGEN
Comment
DC 24 V
GEWICHT
Weight
10650.000 g
ECLASS71
eCl@ss 7.1
27-05-04-03
ECLASS81
eCl@ss 8.1
27-05-04-03