??
Previews - 3D
CAD model selection
787-871
HELP_VARIABLE
Company
WAGO
Description
787-871 - Lead-acid AGM battery module, 24 VDC input voltage, 20 A output current, 3.2 Ah capacity, with battery control
Bill of material
787-871
BESTNR
Item-No.
787-871
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
168.00 mm
BREITE
Width
76.20 mm
TIEFE
Depth
175.50 mm
BEMERKUNGEN
Comment
DC 24 V
GEWICHT
Weight
3975.000 g
ECLASS71
eCl@ss 7.1
27-05-04-03
ECLASS81
eCl@ss 8.1
27-05-04-03
FILENAME
Filename
787-871