??
Previews - 3D
CAD model selection
787-854
HELP_VARIABLE
Company
WAGO
Description
787-854 - Switched-mode power supply, Pro, 3-phase, 24 VDC output voltage, 40 A output current, TopBoost + PowerBoost, LineMonitor, DC OK signal
Bill of material
787-854
BESTNR
Item-No.
787-854
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
171.00 mm
BREITE
Width
128.00 mm
TIEFE
Depth
205.00 mm
BEMERKUNGEN
Comment
DC 24 V, SELV
GEWICHT
Weight
2300.000 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02