??
Previews - 3D
CAD model selection
787-852
HELP_VARIABLE
Company
WAGO
Description
787-852 - Switched-mode power supply, Pro, 3-phase, 24 VDC output voltage, 20 A output current, TopBoost + PowerBoost, LineMonitor, DC OK signal
Bill of material
787-852
BESTNR
Item-No.
787-852
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
179.00 mm
BREITE
Width
77.00 mm
TIEFE
Depth
171.00 mm
BEMERKUNGEN
Comment
DC 24 V, SELV
GEWICHT
Weight
1300.000 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02