??
Previews - 3D
CAD model selection
787-842
HELP_VARIABLE
Company
WAGO
Description
787-842 - Switched-mode power supply, Pro, 3-phase, 24 VDC output voltage, 20 A output current, TopBoost + PowerBoost, DC OK contact
Bill of material
787-842
BESTNR
Item-No.
787-842
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
179.00 mm
BREITE
Width
77.00 mm
TIEFE
Depth
171.00 mm
BEMERKUNGEN
Comment
DC 24 V, SELV
GEWICHT
Weight
1300.000 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02