??
Previews - 3D
CAD model selection
787-831
HELP_VARIABLE
Company
WAGO
Description
787-831 - Switched-mode power supply, Pro, 1-phase, 12 VDC output voltage, 15 A output current, TopBoost + PowerBoost, DC OK contact
Bill of material
787-831
BESTNR
Item-No.
787-831
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
179.00 mm
BREITE
Width
57.00 mm
TIEFE
Depth
163.00 mm
BEMERKUNGEN
Comment
DC 12 V, SELV
GEWICHT
Weight
1480.000 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02