??
Previews - 3D
CAD model selection
787-821
HELP_VARIABLE
Company
WAGO
Description
787-821 - Switched-mode power supply, Pro, 1-phase, 12 VDC output voltage, 10 A output current, TopBoost + PowerBoost, DC OK contact
Bill of material
787-821
BESTNR
Item-No.
787-821
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
163.00 mm
BREITE
Width
57.00 mm
TIEFE
Depth
163.00 mm
BEMERKUNGEN
Comment
DC 12 V, SELV
GEWICHT
Weight
1295.000 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02