??
Previews - 3D
CAD model selection
787-785
HELP_VARIABLE
Company
WAGO
Description
787-785 - Redundancy Module, 2 x 9 … 54 VDC input voltage, 2 x 40 A input current, 9–54 VDC output voltage, 76 A output current
Bill of material
787-785
BESTNR
Item-No.
787-785
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 6 mm²
QUERSCHNITT2
Cross section
20 - 10 AWG
ABISOLIERLAENGE
Strip length
11 - 12 mm
HOEHE
Height
153.00 mm
BREITE
Width
83.00 mm
TIEFE
Depth
130.00 mm
GEWICHT
Weight
960.000 g
BEMERKUNGEN
Comment
DC 24 V / 40 A
RGB
0.78,0.78,0.78,0
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02