??
Previews - 3D
CAD model selection
787-3861/400-000_HI
HELP_VARIABLE
Company
WAGO
Description
787-3861/400-000 - Electronic circuit breaker, 1-channel, 24 VDC input voltage, 4 A, Signal contact
Bill of material
787-3861/400-000_HI
BESTNR
Item-No.
787-3861/400-000
BEZEICHNUNG
Description
Electronic circuit breaker
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
26 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
24 V
VERSCHMUTZGRAD
Pollution degree
2
HOEHE
Height
97.40 mm
BREITE
Width
6.00 mm
TIEFE
Depth
94.00 mm
FARBE
Color
light grey
GEWICHT
Weight
53.600 g
ECLASS71
eCl@ss 7.1
27-37-18-02
ECLASS81
eCl@ss 8.1
27-37-18-02