??
Previews - 3D
CAD model selection
787-3861/000-1000_HI
HELP_VARIABLE
Company
WAGO
Description
787-3861/000-1000 - Potential distribution module, 1 potential, with 8 clamping points 0V, Conductor cross-section up to 2.5 mm²
Bill of material
787-3861/000-1000_HI
BESTNR
Item-No.
787-3861/000-1000
BEZEICHNUNG
Description
Potential distribution module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 25 mm²
QUERSCHNITT2
Cross section
26 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
24 V
HOEHE
Height
97.80 mm
BREITE
Width
6.00 mm
TIEFE
Depth
94.00 mm
FARBE
Color
light grey
GEWICHT
Weight
55.700 g
ECLASS71
eCl@ss 7.1
27-14-11-52
ECLASS81
eCl@ss 8.1
27-14-11-52