??
Previews - 3D
CAD model selection
787-3664_HI
HELP_VARIABLE
Company
WAGO
Description
787-3664 - Electronic circuit breaker, 4-channel, 24 VDC input voltage, adjustable 1 … 10 A, Signal contact
Bill of material
787-3664_HI
BESTNR
Item-No.
787-3664
BEZEICHNUNG
Description
Electronic circuit breaker
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.5 - 10 mm²
QUERSCHNITT2
Cross section
20 - 8 AWG
ABISOLIERLAENGE
Strip length
13 - 15 mm
SPANNUNG
Measured voltage
24 V
STROM
Current intensity
12 A
HOEHE
Height
95.00 mm
BREITE
Width
32.00 mm
TIEFE
Depth
117.50 mm
FARBE
Color
light gray
GEWICHT
Weight
152.200 g
ECLASS71
eCl@ss 7.1
27-37-18-02
ECLASS81
eCl@ss 8.1
27-37-18-02