??
Previews - 3D
CAD model selection
787-2861/600-000
HELP_VARIABLE
Company
WAGO
Description
787-2861/600-000 - Electronic circuit breaker, 1-channel, 24 VDC input voltage, 6 A, Signal contact
Bill of material
787-2861/600-000
BESTNR
Item-No.
787-2861/600-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 "e" / 0.34 - 2.5 "f" mm²
QUERSCHNITT2
Cross section
28 - 14 "s" / 22 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 15 mm
HOEHE
Height
97.80 mm
BREITE
Width
6.00 mm
TIEFE
Depth
95.00 mm
FARBE
Color
light gray
GEWICHT
Weight
37.400 g
BEMERKUNGEN
Comment
DC 24 V / 6 A
ECLASS71
eCl@ss 7.1
27-37-18-02
ECLASS81
eCl@ss 8.1
27-37-18-02