??
Previews - 3D
CAD model selection
787-2852
HELP_VARIABLE
Company
WAGO
Description
787-2852 - Switched-mode power supply, 1-phase, 24 VDC output voltage, 1 A output current
Bill of material
787-2852
BESTNR
Item-No.
787-2852
BEZEICHNUNG
Description
Primär getaktete Stromversorgung
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 -2.5 mm²
QUERSCHNITT2
Cross section
24 - 10 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
110.00 mm
BREITE
Width
22.50 mm
TIEFE
Depth
118.00 mm
FARBE
Color
light gray
GEWICHT
Weight
1.111 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02