??
Previews - 3D
CAD model selection
787-2802
HELP_VARIABLE
Company
WAGO
Description
787-2802 - DC/DC Converter, 24 VDC input voltage, 10 VDC output voltage, 0.5 A output current, DC OK contact
Bill of material
787-2802
BESTNR
Item-No.
787-2802
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 "e" / 0.34 - 2.5 "f" mm²
QUERSCHNITT2
Cross section
28 - 14 "s" / 22 - 14 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
96.00 mm
BREITE
Width
6.00 mm
TIEFE
Depth
94.00 mm
FARBE
Color
light gray
GEWICHT
Weight
35.900 g
BEMERKUNGEN
Comment
DC 24 V / DC 10 V / 0.5 A
ECLASS71
eCl@ss 7.1
27-21-09-02
ECLASS81
eCl@ss 8.1
27-21-09-02