??
Previews - 3D
CAD model selection
787-1712
HELP_VARIABLE
Company
WAGO
Description
787-1712 - Switched-mode power supply, Eco, 1-phase, 24 VDC output voltage, 2.5 A output current, DC-OK LED
Bill of material
787-1712
BESTNR
Item-No.
787-1712
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
99.00 mm
BREITE
Width
40.00 mm
TIEFE
Depth
90.00 mm
GEWICHT
Weight
300.000 g
BEMERKUNGEN
Comment
DC 24 V / 2.5 A
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02