??
Previews - 3D
CAD model selection
787-1668
HELP_VARIABLE
Company
WAGO
Description
787-1668 - Electronic circuit breaker, 8-channel, 24 VDC input voltage, adjustable 2 … 10 A, communication capability
Bill of material
787-1668
BESTNR
Item-No.
787-1668
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
127.00 mm
BREITE
Width
42.00 mm
TIEFE
Depth
142.00 mm
BEMERKUNGEN
Comment
DC 24 V / 8 x 10 A
GEWICHT
Weight
440.000 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02