??
Previews - 3D
CAD model selection
787-1668/106-000
HELP_VARIABLE
Company
WAGO
Description
787-1668/106-000 - Electronic circuit breaker, 8-channel, 24 VDC input voltage, adjustable 1 … 6 A, communication capability
Bill of material
787-1668/106-000
BESTNR
Item-No.
787-1668/106-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
127.00 mm
BREITE
Width
42.00 mm
TIEFE
Depth
142.00 mm
GEWICHT
Weight
490.000 g
BEMERKUNGEN
Comment
DC 24 V / 8 x 6 A
RGB
0.87,0.84,0.79,0
ECLASS71
eCl@ss 7.1
27-37-18-02
ECLASS81
eCl@ss 8.1
27-37-18-02