??
Previews - 3D
CAD model selection
787-1664/000-250
HELP_VARIABLE
Company
WAGO
Description
787-1664/000-250 - Electronic circuit breaker, 4-channel, 48 VDC input voltage, adjustable 2 … 10 A, Signal contact
Bill of material
787-1664/000-250
BESTNR
Item-No.
787-1664/000-250
BEZEICHNUNG
Description
Electronic circuit breaker
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
115.50 mm
BREITE
Width
45.00 mm
TIEFE
Depth
90.00 mm
FARBE
Color
light gray
GEWICHT
Weight
170.000 g
ECLASS71
eCl@ss 7.1
27-37-18-02
ECLASS81
eCl@ss 8.1
27-37-18-02