??
Previews - 3D
CAD model selection
787-1664/000-011
HELP_VARIABLE
Company
WAGO
Description
787-1664/000-011 - Electronic circuit breaker, 4-channel, 24 VDC input voltage, adjustable 2 … 10 A, communication capability, NPN signaling
Bill of material
787-1664/000-011
BESTNR
Item-No.
787-1664/000-011
BEZEICHNUNG
Description
electronic circuit breaker 24 VDC / 2 … 10 A
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
115.50 mm
BREITE
Width
45.00 mm
TIEFE
Depth
90.00 mm
FARBE
Color
light gray
GEWICHT
Weight
170.000 g
ECLASS71
eCl@ss 7.1
27-37-18-02
ECLASS81
eCl@ss 8.1
27-37-18-02