??
Previews - 3D
CAD model selection
787-1650
HELP_VARIABLE
Company
WAGO
Description
787-1650 - DC/DC Converter; 24 VDC input voltage; 12 VDC output voltage; 4 A output current; galvanically isolated
Bill of material
787-1650
BESTNR
Item-No.
787-1650
BEZEICHNUNG
Description
DC/DC Converter
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 2.5 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
24 V
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
4 A
HOEHE
Height
90.00 mm
BREITE
Width
45.00 mm
TIEFE
Depth
107.50 mm
ANZAHLKLEMMSTEL
Number of connection points
7
FARBE
Color
light gray
GEWICHT
Weight
240.000 g
ECLASS71
eCl@ss 7.1
27-04-07-01
ECLASS81
eCl@ss 8.1
27-04-07-01