??
Previews - 3D
CAD model selection
787-1621
HELP_VARIABLE
Company
WAGO
Description
787-1621 - Switched-mode power supply, Classic, 1-phase, 12 VDC output voltage, 7 A output current, DC OK signal
Bill of material
787-1621
BESTNR
Item-No.
787-1621
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
119.00 mm
BREITE
Width
52.00 mm
TIEFE
Depth
90.00 mm
FARBE
Color
light gray
GEWICHT
Weight
384.000 g
BEMERKUNGEN
Comment
DC 12 V / 7 A
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02