??
Previews - 3D
CAD model selection
787-1200
HELP_VARIABLE
Company
WAGO
Description
787-1200 - Switched-mode power supply, Compact, 1-phase, 24 VDC output voltage, 0.5 A output current, DC-OK LED
Bill of material
787-1200
BESTNR
Item-No.
787-1200
BEZEICHNUNG
Description
Switched-mode power supply
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 2.5 mm²
QUERSCHNITT2
Cross section
24 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
HOEHE
Height
55.00 mm
BREITE
Width
18.00 mm
TIEFE
Depth
90.00 mm
FARBE
Color
light gray
GEWICHT
Weight
63.000 g
ECLASS71
eCl@ss 7.1
27-04-07-01
ECLASS81
eCl@ss 8.1
27-04-07-01