??
Previews - 3D
CAD model selection
787-1020
HELP_VARIABLE
Company
WAGO
Description
787-1020 - Switched-mode power supply, Compact, 1-phase, 5 VDC output voltage, 5.5 A output current, DC OK signal
Bill of material
787-1020
BESTNR
Item-No.
787-1020
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
59.00 mm
BREITE
Width
72.00 mm
TIEFE
Depth
89.00 mm
BEMERKUNGEN
Comment
DC 5 V / 5.5 A
GEWICHT
Weight
240.000 g
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02