??
Previews - 3D
CAD model selection
787-1011
HELP_VARIABLE
Company
WAGO
Description
787-1011 - Switched-mode power supply, Compact, 1-phase, 12 VDC output voltage, 4 A output current
Bill of material
787-1011
BESTNR
Item-No.
787-1011
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
59.00 mm
BREITE
Width
72.00 mm
TIEFE
Depth
89.00 mm
BEMERKUNGEN
Comment
DC 12 V / 4 A
GEWICHT
Weight
255.000 g
RGB
0.87,0.84,0.79,0
ECLASS71
eCl@ss 7.1
27-04-90-02
ECLASS81
eCl@ss 8.1
27-04-90-02