??
Previews - 3D
CAD model selection
786-101
HELP_VARIABLE
Company
WAGO
Description
786-101 - Empty component plug housing, Type 14, 15 mm wide, 6-pole
Bill of material
786-101
BESTNR
Item-No.
786-101
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
P
No. of poles
6
HOEHE
Height
112.00 mm
BREITE
Width
15.00 mm
TIEFE
Depth
84.00 mm
FARBE
Color
gray
GEWICHT
Weight
30.780 g
ECLASS71
eCl@ss 7.1
27-18-27-02
ECLASS81
eCl@ss 8.1
27-18-27-02