??
Previews - 3D
CAD model selection
785-601
HELP_VARIABLE
Company
WAGO
Description
785-601 - 2-CONDUCTOR THROUGH TERMINAL BLOCK CENTRE MARKING WITH INTEGRATED END PLATE
Bill of material
785-601
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
6 - 35 mm²
QUERSCHNITT2
Cross section
8 - 02 AWG
ABISOLIERLAENGE
Strip length
23 - 23 mm
SPANNUNG
Measured voltage
1000 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
125 A
HOEHE
Height
44.50 mm
BREITE
Width
16.00 mm
TIEFE
Depth
114.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1