??
Previews - 3D
CAD model selection
784-601
HELP_VARIABLE
Company
WAGO
Description
784-601 - 2-CONDUCTOR THROUGH TERMINAL BLOCK CENTRE MARKING for DIN 35 rail
Bill of material
784-601
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 10 mm²
QUERSCHNITT2
Cross section
24 - 08 AWG
ABISOLIERLAENGE
Strip length
12 - 13 mm
SPANNUNG
Measured voltage
V
BEMESSSTOSSSPG
Rated impulse voltage
kV
VERSCHMUTZGRAD
Pollution degree
STROM
Current intensity
A
HOEHE
Height
43.50 mm
BREITE
Width
10.00 mm
TIEFE
Depth
82.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-14-11-20
ECLASS81
eCl@ss 8.1
27-14-11-20