??
Previews - 3D
CAD model selection
783-623
HELP_VARIABLE
Company
WAGO
Description
783-623 - 1-CONDUCTOR POWER DISTRIBUTION DISCONNECT TERMINAL BLOCK CENTRE MARKING for DIN 35 rail
Bill of material
783-623
BESTNR
Item-No.
783-623
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.2 - 16 mm²
QUERSCHNITT2
Cross section
24 - 06 AWG
ABISOLIERLAENGE
Strip length
16 - 17 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
68 A
HOEHE
Height
43.50 mm
BREITE
Width
12.00 mm
TIEFE
Depth
88.50 mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
GEWICHT
Weight
43.518 g
ECLASS71
eCl@ss 7.1
27-14-11-38