??
Previews - 3D
CAD model selection
782-321
HELP_VARIABLE
Company
WAGO
Description
782-321 - Busbar carrier, not suitable for use as end stop, for DIN 35 rail, 1.5 mm thick
Bill of material
782-321
BESTNR
Item-No.
782-321
BEZEICHNUNG
Description
Busbar carrier, blue
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
43.50 mm
BREITE
Width
1.50 mm
TIEFE
Depth
82.20 mm
FARBE
Color
blue
GEWICHT
Weight
5.400 g
ECLASS71
eCl@ss 7.1
27-40-06-07
ECLASS81
eCl@ss 8.1
27-40-06-07