??
Previews - 3D
CAD model selection
782-317
HELP_VARIABLE
Company
WAGO
Description
782-317 - End and intermediate plate, 1.5 mm thick
Bill of material
782-317
BESTNR
Item-No.
782-317
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
43.50 mm
BREITE
Width
1.50 mm
TIEFE
Depth
82.20 mm
FARBE
Color
orange
GEWICHT
Weight
4.125 g
ECLASS71
eCl@ss 7.1
27-14-11-33
ECLASS81
eCl@ss 8.1
27-14-11-33