??
Previews - 3D
CAD model selection
781-643
HELP_VARIABLE
Company
WAGO
Description
781-643 - 2-conductor N-disconnect terminal block, 4 mm², CAGE CLAMP®
Bill of material
781-643
BESTNR
Item-No.
781-643
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32 A
HOEHE
Height
43.50 mm
BREITE
Width
6.00 mm
TIEFE
Depth
77.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
blau
GEWICHT
Weight
17.760 g
ECLASS71
eCl@ss 7.1
27-14-11-38
ECLASS81
eCl@ss 8.1
27-14-11-38