??
Previews - 3D
CAD model selection
Discontinued product
Product discontinued since Jan 11, 2018. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
777-648
HELP_VARIABLE
Company
WAGO
Description
777-648 - MULTILEVEL INSTALLATION TERMINAL BLOCK CENTRE MARKING NT - N
Bill of material
777-648
BESTNR
Item-No.
777-648
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
9 - 10 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
26 A
HOEHE
Height
43.50 mm
BREITE
Width
6.00 mm
TIEFE
Depth
118.50 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
blau
GEWICHT
Weight
25.299 g
BEMERKUNGEN
Comment
NT - N
ECLASS71
eCl@ss 7.1
27-14-11-25