??
Previews - 3D
CAD model selection
774-9973/216-405
HELP_VARIABLE
Company
WAGO
Description
774-9973/216-105 to 774-9973/216-805 - Connecting cable Plug - free end 3-pole coding S halogen-free
Bill of material
774-9973/216-405
BESTNR
Item-No.
BEZEICHNUNG
Description
Plug/open-ended 3 x 1.5 mm²
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1.5 mm²
QUERSCHNITT2
Cross section
16 AWG
ABISOLIERLAENGE
Strip length
11 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
3
FARBE
Color
black
GEWICHT
Weight
g
L1
Length_1
mm
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-44-06-04
ECLASS81
eCl@ss 8.1
27-44-06-04