??
Previews - 3D
CAD model selection
773-496
HELP_VARIABLE
Company
WAGO
Description
773-496 - PUSH WIRE® connector for junction boxes 6-conductor terminal block suitable for Ex e II applications
Bill of material
773-496
BESTNR
Item-No.
773-496
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.75 - 2.5 mm²
QUERSCHNITT2
Cross section
18 - 14 AWG
ABISOLIERLAENGE
Strip length
12 - 12 mm
SPANNUNG
Measured voltage
550 V
STROM
Current intensity
24 A
P
No. of poles
6
HOEHE
Height
13.10 mm
BREITE
Width
18.80 mm
TIEFE
Depth
19.50 mm
ANZAHLKLEMMSTEL
Number of connection points
6
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
light gray
GEWICHT
Weight
3.597 g
ECLASS71
eCl@ss 7.1
27-14-11-04
ECLASS81
eCl@ss 8.1
27-14-11-04