??
Previews - 3D
CAD model selection
773-331
HELP_VARIABLE
Company
WAGO
Description
773-331 - FIXING CARRIER
Bill of material
773-331
BESTNR
Item-No.
773-331
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
30.00 mm
BREITE
Width
18.00 mm
TIEFE
Depth
61.00 mm
FARBE
Color
lichtgrau
GEWICHT
WEIGHT
8.730 g
ECLASS71
eCl@ss 7.1
27-14-92-14