??
Previews - 3D
CAD model selection
773-173
HELP_VARIABLE
Company
WAGO
Description
773-173 - PUSH-WIRE CONNECTOR FOR JUNCTION BOXES 3-CONDUCTOR TERMINAL BLOCKS PUSH-WIRE® CONNECTION
Bill of material
773-173
BESTNR
Item-No.
773-173
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2.5 - 6 mm²
QUERSCHNITT2
Cross section
14 - 10 AWG
ABISOLIERLAENGE
Strip length
12 - 13 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
41 A
P
No. of poles
3
HOEHE
Height
14.20 mm
BREITE
Width
25.60 mm
TIEFE
Depth
20.10 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
Transparent
GEWICHT
WEIGHT
5.760 g
ECLASS71
eCl@ss 7.1
27-14-11-04
ECLASS81
eCl@ss 8.1
27-14-11-04