??
Previews - 3D
CAD model selection
772-267
HELP_VARIABLE
Company
WAGO
Description
772-267 - Supply module, 5 x 2.5 mm² + 2 x 1.5 mm², 5-pole, Cod. P, with strain relief housing
Bill of material
772-267
BESTNR
Item-No.
772-267
BEZEICHNUNG
Description
Supply module, 4 mm², 25 A, red
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 4 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
P
No. of poles
5
HOEHE
Height
46.50 mm
BREITE
Width
50.00 mm
TIEFE
Depth
82.50 mm
ANZAHLKLEMMSTEL
Number of connection points
10
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
red
GEWICHT
Weight
95.000 g
ECLASS71
eCl@ss 7.1
27-44-06-01
ECLASS81
eCl@ss 8.1
27-44-06-01