??
Previews - 3D
CAD model selection
771-9995/007-402
HELP_VARIABLE
Company
WAGO
Description
771-9995/007-101 to 771-9995/007-802 - CONNECTION WIRE SOCKET - PLUG 5 POLE
Bill of material
771-9995/007-402
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2,5 mm²
ABISOLIERLAENGE
Strip length
14 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
20 A
P
No. of poles
5
FARBE
Color
BEMERKUNGEN
Comment
L1
Length1
mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-04
ECLASS81
eCl@ss 8.1
27-44-06-04