??
Previews - 3D
CAD model selection
771-9993/217-402
HELP_VARIABLE
Company
WAGO
Description
771-9993/217-101 to 771-9993/217-802 - Connection wire plug - open wire 3 pole
Bill of material
771-9993/217-402
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2.5 mm²
QUERSCHNITT2
Cross section
14 AWG
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
3
FARBE
Color
BEMERKUNGEN
Comment
L1
Length_1
mm
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-04
ECLASS81
eCl@ss 8.1
27-44-06-04