??
Previews - 3D
CAD model selection
771-8982/015-402
HELP_VARIABLE
Company
WAGO
Description
771-8982/015-101 to 771-8982/015-802 - Interconnecting cable socket - plug coding I e.g., dimming function (DALI)
Bill of material
771-8982/015-402
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
1 mm²
QUERSCHNITT2
Cross section
16 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
10 A
P
No. of poles
2
HOEHE
Height
15.90 mm
BREITE
Width
24.60 mm
L1
Length
mm
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-44-06-04
ECLASS81
eCl@ss 8.1
27-44-06-04