??
Previews - 3D
CAD model selection
770-993
HELP_VARIABLE
Company
WAGO
Description
770-993 - h-distribution connector, 5-pole, Cod. I, 1 input, 2 outputs, outputs on both sides, 3 locking levers, for flying leads
Bill of material
770-993
BESTNR
Item-No.
770-993
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
P
No. of poles
5
HOEHE
Height
36.70 mm
BREITE
Width
50.00 mm
TIEFE
Depth
46.00 mm
FARBE
Color
blue
GEWICHT
Weight
38.400 g
ECLASS71
eCl@ss 7.1
27-44-06-03