??
Previews - 3D
CAD model selection
770-974/076-000_HI
HELP_VARIABLE
Company
WAGO
Description
770-974/076-000 - Distributor for status queries, 2-pole/3-pole, Cod. B, 1 input, 2 outputs, 3-pole output for status queries
Bill of material
770-974/076-000_HI
BESTNR
Item-No.
770-974/076-000
BEZEICHNUNG
Description
Distributor for status queries
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
RM
Pin Spacing
10.00 mm
P
No. of poles
3
HOEHE
Height
32.70 mm
BREITE
Width
30.00 mm
TIEFE
Depth
45.80 mm
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
light turquoise
GEWICHT
Weight
17.300 g
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03