??
Previews - 3D
CAD model selection
770-934_HI
HELP_VARIABLE
Company
WAGO
Description
770-934 - h-distribution connector, 3-pole, Cod. P, 1 input, 2 outputs, outputs on one side, 2 locking levers
Bill of material
770-934_HI
BESTNR
Item-No.
770-934
BEZEICHNUNG
Description
h-distribution connector, 25 A, red
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
RM
Pin Spacing
10.00 mm
P
No. of poles
3
HOEHE
Height
32.70 mm
BREITE
Width
30.00 mm
TIEFE
Depth
51.00 mm
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
red
GEWICHT
Weight
22.300 g
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03