??
Previews - 3D
CAD model selection
770-911_HI
HELP_VARIABLE
Company
WAGO
Description
770-911 - Intermediate coupler, 5-pole/3-pole, Cod. P, L1 - L
Bill of material
770-911_HI
BESTNR
Item-No.
770-911
BEZEICHNUNG
Description
Intermediate coupler, 25 A, red
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
RM
Pin Spacing
10.00 mm
P
No. of poles
5
HOEHE
Height
13.00 mm
BREITE
Width
53.40 mm
TIEFE
Depth
53.40 mm
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
red
GEWICHT
Weight
16.000 g
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03