??
Previews - 3D
CAD model selection
770-815
HELP_VARIABLE
Company
WAGO
Description
770-815 - Plug for PCBs, straight, 5-pole, Cod. A
Bill of material
770-815
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
P
No. of poles
5
HOEHE
Height
26.00 mm
BREITE
Width
47.00 mm
TIEFE
Depth
11.70 mm
FARBE
Color
GEWICHT
Weight
g
BEMERKUNGEN
Comment
N Erde L1 L2 L3
ECLASS71
eCl@ss 7.1
27-44-06-05
ECLASS81
eCl@ss 8.1
27-44-06-05