??
Previews - 3D
CAD model selection
770-703
HELP_VARIABLE
Company
WAGO
Description
770-703 - Snap-in socket, 3-pole, Cod. A
Bill of material
770-703
BESTNR
Item-No.
LOG
Level of Geometry
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 4 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
P
No. of poles
3
HOEHE
Height
17.50 mm
BREITE
Width
35.50 mm
TIEFE
Depth
36.00 mm
ANZAHLKLEMMSTEL
Number of connection points
6
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-02