??
Previews - 3D
CAD model selection
770-670_HI
HELP_VARIABLE
Company
WAGO
Description
770-670 - T-distribution connector, 3-pole, Cod. R, 1 input, 2 outputs, 3 locking levers, for flying leads
Bill of material
770-670_HI
BESTNR
Item-No.
770-670
BEZEICHNUNG
Description
T-distribution connector, 25 A, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
RM
Pin Spacing
10.00 mm
P
No. of poles
3
HOEHE
Height
35.90 mm
BREITE
Width
34.00 mm
TIEFE
Depth
48.90 mm
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
orange
GEWICHT
Weight
13.700 g
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03