??
Previews - 3D
CAD model selection
770-640
HELP_VARIABLE
Company
WAGO
Description
770-640 - Three-phase to single-phase distribution connector, with phase selection, 5-pole/3-pole, Cod. A, 1 input, 5 outputs
Bill of material
770-640
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
HOEHE
Height
41.10 mm
BREITE
Width
64.80 mm
TIEFE
Depth
62.75 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-03