??
Previews - 3D
CAD model selection
770-637_HI
HELP_VARIABLE
Company
WAGO
Description
770-637 - Distribution connector for switches, Single-pole switch and series circuit, 3-pole, Cod. A/S, 1 input, 5 outputs
Bill of material
770-637_HI
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
RM
Pin Spacing
10.00 mm
P
No. of poles
3
HOEHE
Height
52.50 mm
BREITE
Width
38.00 mm
TIEFE
Depth
46.00 mm
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03